Operating Hours
- Even cold climates can benefit from heat pumps
- Most have few operating hours at very cold temperature
- HP can operate most of the time, yielding substantial CO2 reduction
- We can rely on an alternative source of heat for the small number of operating hours a year such as gas or electric resistance heating, when the HP has less carbon benefit
- This way, even cold climates below HP minimum temperature limits can achieve significant decarbonization
- Making positive steps toward decarb goals doesn’t mean you have to 100% electrify right away
Capacity Boost Technology
Finding Balance
- As temperature drops, so does capacity, but the building heat demand is increasing
- Even if the heat pump can still operate, additional heat may be needed on cold days
Innovating Past the Limits
- Daikin capacity boost reduces use of supplemental heat
- Inverter technology reduces capacity loss as temperatures drop, allowing the HP to meet the load at colder temperatures
Daikin capacity boost technology and outside air preheat can enable operation in colder climates.
Learn More
Daikin 360 can assist in optimizing HP operation or assist with turnkey equipment replacement or upgrade projects.